Brake_Control_Time2_Close_Brake
Index.Sub | 2C02.0H |
Data Type | Unsigned16 |
Access | Read/Write |
PDO Mappable | No |
Unit | ms |
Range |
0 to 1000 |
Default Value | 150 |
Store Supported | Yes |
Description | This object is used for the Brake Control functionality and defines the time between closing of brake and switching off of motor current. |
Notes |
|